Welcome to the Beta version of the Spirax Sarco website intended for final customer testing. During this beta phase, we will be fine tuning the website before the launch of the new website.

We use cookies to give you the best experience on our website. If you continue without changing your cookie settings, we assume that you consent to our use of cookies on this device. You can change your cookie settings at any time but if you do, you may lose some functionality on our website. More information can be found in our Privacy Policy.

Looking for Spirax Sarco products and services?

Case Study

Smurfit Kappa

Flash steam recovery from Spirax Sarco helps Smurfit Kappa cut boiler fuel costs by 21%

Steam system improvements delivered by Spirax Sarco have cut boiler fuel costs by 21% at Smurfit Kappa UK’s corrugated board factory in Weston-super-Mare. Recycling condensate and flash steam back to the boiler has also halved the amount of water treatment chemicals needed and reduced the site’s water bill by between £300 and £400 a month.

The biggest single contributor to this success is a Spirax Sarco Flash Recovery Energy Management Equipment (FREME) Engineered System, which is designed to recover energy from condensate and flash steam. The project also included improved temperature controls for the Smurfit Kappa’s process steam and the installation of automatic pump traps to clear condensate from key items of plant reliably, even if the traps sometimes have to work against significant back pressure.

According to Andy Bale, Smurfit Kappa’s Engineering Manager, the project was part of a wider initiative to save energy at the factory: “We are working with the Carbon Trust to improve the energy management in a number of different areas, including compressors, steam and electrical equipment.”

“Spirax Sarco was very professional and managed the whole process for the steam system while keeping me up to date with every single detail. We’re very pleased with the results.”

The new FREME system was supplied as a prefabricated, skidmounted rig, comprising a flash separation vessel and two plate heat exchangers. Pressurised condensate from the production process enters the separator where it splits into separate streams of condensate and flash steam. Each stream passes through a separate heat exchanger, where it heats the boiler feed water. The two streams are then recombined and sent back to the boiler feed tank.

Crucially, FREME systems are typically positioned downstream of the boiler feed pump. This allows feedwater temperatures to be elevated well above 100°C, without pump cavitation. In the case of Smurfit Kappa, this has enabled the company to have heated feedwater entering the boiler at 130 and 140°C, rather than the 85 or 90°C that was previously possible.

"Spirax Sarco was very professional and managed the whole process for the steam system while keeping me up to date with every single detail. We’re very pleased with the results."
Andy Bale, Engineering Manager, Smurfit Kappa

Your closest Spirax Sarco is

Spirax Sarco

This region has not yet joined our new website. You will now continue to the existing site for Spirax Sarco

Continue