We use cookies to give you the best experience on our website. If you continue without changing your cookie settings, we assume that you consent to our use of cookies on this device. You can change your cookie settings at any time but if you do, you may lose some functionality on our website. More information can be found in our Privacy Policy.

Clean Steam

Our range of advanced clean steam solutions ideal for a sterile production environments.

AVM7 Stainless Steel Thermostatic Air Vent

The 316L stainless steel AVM7 is a maintainable thermostatic air vent for removing air and other non-condensable gases from clean steam systems. 

BT6-B Balanced Pressure Steam Trap

The BT6-B 316L stainless steel balanced pressure steam trap is specifically designed for hygienic applications including sterile barriers, CIP/SIP, automatic drainage of steam filter housings, sterilisers and autoclaves, bioreactor sterilisation trapping, and clean steam mains drainage.

BTM7 Stainless Steel Thermostatic Clean Steam Trap

The 316L stainless steel BTM7 is a maintainable thermostatic steam trap for removing condensate from clean steam systems.

Clean Steam Generators

Our preassembled, easy to install, clean steam generators are ideal when you need high-quality steam for your process.

CS10 Stainless Steel Clean Steam Separator

Complying with the ASME BPE guide (2005 edition) standard, the CS10 Stainless Steel Clean Steam Separator removes entrained moisture from clean and pure steam systems.

CSF16 Steam Filter

The CSF16 steam filter is a horizontal, in-line high efficiency filter used to remove contaminate particles from steam.

FTS14 Ball Float Steam Trap

The FTS14 is an austenitic stainless steel ball float trap with an integral automatic air vent suitable for use on steam systems up to 14 bar.

M70i and M80i Sanitary Ball Valves

The M70i (1/2" to 2") and M80i (2 1/2" to 4") are 316L stainless steel ball valves that have been designed in accordance with ASME BPE for pharmaceutical, bio-processingand other high purity industries.

SRV66 Sanitary Pressure Reducing Valve

The SRV66 is a 316L stainless steel, self-draining sanitary pressure regulating valve for use with steam, water and inert industrial gases.

STERI-TROL Clean Service Control Valve

The STERI-TROL is a pneumatically actuated 2-port angle pattern clean service control valve suitable for a wide range of applications in the pharmaceutical industry.

SVL488 Clean Service Safety Valve

The SVL488 is a high capacity stainless steel full-lift clean service safety valve designed to AD Merkblatt A2 and TRD 421 standards and suitable for pure steam, vapour and inert gases.

Food and drink’s most powerful ingredient

The definitive guide to using a clean steam process in your food and beverage plant. Find out why the food and drink industry needs to switch to a clean steam alternative to filtered ‘food grade’ steam, and how you can get ahead of the curve.

Contact us to find out more

We'll help find the right solution for you

01242 521361

Talk to your local team Mon-Fri 8.00am-5.15pm