Welcome to the Beta version of the Spirax Sarco website intended for final customer testing. During this beta phase, we will be fine tuning the website before the launch of the new website.

We use cookies to give you the best experience on our website. If you continue without changing your cookie settings, we assume that you consent to our use of cookies on this device. You can change your cookie settings at any time but if you do, you may lose some functionality on our website. More information can be found in our Privacy Policy.

Control Valves

Benefits

Precise Control

Range of Solutions

Robust Design

Overview

Comprehensive selection of control valves to meet every application.

Self-acting temperature control.

Self-acting pressure control.

Piston actuated.

Ball valves.

Globe valves. 

Technical Documentation

document language reference number download
Balanced and Multi-stage Trim Options for Spira-trol Two-port Control Valves English TI-S24-59 Download PDF
'C' Series Valve Options English TI-F12-23 Download PDF
'C' Series Valve Spares English TI-F12-22 Download PDF
CE43 1" (DN25) to 4" (DN100) Carbon Steel Cage Design, Two-Port Control Valves English TI-F12-21 Download PDF
CE43 5" (DN125) to 8" (DN200) Carbon Steel Cage Design, Two-Port Control Valve English TI-F12-24 Download PDF
CE63 1" (DN25) to 4" (DN100) Stainless Steel Cage Design, Two-Port Control Valves English TI-F12-34 Download PDF
CE63 5" (DN125) to 8" (DN200) Stainless Steel Cage Design, Two-Port Control Valves English TI-F12-33 Download PDF
CE83 1" (DN25) to 4" (DN100) Alloy Steel Cage Design, Two-Port Control Valves English TI-F12-20 Download PDF
CE83 5" (DN125) to 8" (DN200) Alloy Steel Cage Design, Two-Port Control Valve English TI-F12-25 Download PDF
DM Type Solenoid Valves for use with Piston Actuated Valves English TI-P373-04 Download PDF
PF51G Bronze Piston Actuated On / Off Valves English TI-P373-14 Download PDF
PF6 Stainless Steel Piston Actuated On / Off Valves English TI-P373-13 Download PDF
PM6 Stainless Steel Piston Actuated Modulating Control Valve English TI-P373-17 Download PDF
QLM and QLD Series Three-port Control Valves English TI-P359-14 Download PDF
Spira-trol Two-port Control Valves - EN Standard KE, KF and KL DN15 to DN300 and ASME Standard KEA, KFA and KLA 1/2" to 12" English TI-S24-71 Download PDF
Spira-trol Two-port Control Valves - EN Standard LE, LF and LL DN15 to DN100 and ASME Standard LEA, LFA and LLA 1/2" to 4" English TI-S24-70 Download PDF
Spira-trol Two-port Control Valves EN Standard JE, JF and JL DN15 to DN200 and ASME Standard JEA, JFA and JLA 1/2" to 8" English TI-S24-60 Download PDF
STERI-TROL Clean Service "S" series Two-port and Three-port Control Valves DN15 (1/2") to DN100 (4") English TI-P183-02 Download PDF
Temperature Control Ancillaries English TI-P033-01 Download PDF

Installation Documentation

document language reference number download
'C' Series Control Valves English IM-F12-31 Download PDF
STERI-TROL Clean Service "S" Series Two-port Control Valves DN15 (1/2") to DN100 (4") English IM-P183-03 Download PDF
Spiratrol EL5000 Series Electric Linear Actuators English IM-P321-06 Download PDF
QLM and QLD Series DN15 to DN100 Three Port Control Valves English IM-P359-01 Download PDF
QLM and QLD Series DN125 to DN200 Three Port Control Valves English IM-P359-15 Download PDF
Stem Seal Replacement Kit for Types PF5 and PF6 Piston Actuated Valves English IM-P373-15 Download PDF
PM6 Stainless Steel Piston Actuated Modulating Control Valves English IM-P373-18 Download PDF
Spira-trol K and L Series Two-port Control Valves English IM-S24-42 Download PDF
Addendum to S24-42 SPIRA-TROL K and L Series Two Port Control Valves English IM-S24-54 Download PDF
Spira-trol Two-port Control Valves EN Standard JE, JF and JL DN15 to DN200 and ASME Standard JEA, JFA and JLA 1/2" to 8" English IM-S24-61 Download PDF
SPIRA-TROL K and L Series Two-port Control Valves English IM-S45-01 Download PDF

Contact us to find out more

We'll help find the right solution for you

962 776602727

Talk to our local team