Flowmetering

Masthead background

Flowmeters for the ultimate in accuracy, reliability and versatility. Suitable for steam, most liquids and gases.

Electromagnetic Flowmeters

Our ELM (electromagnetic) flowmeter allows users to accurately measure and monitor the flow rate of electrically conductive liquids such as impure water, pulps and pastes.

Flowmetering Computers

We offer a wide selection of computers, displays and transmitters to suit your application.

Gilflo Flowmeters

Variable area pipeline flowmeter with high turndown capability. Comes as spring loaded variable version and in-line variable area version.

Orifice Plate Flowmeters

Orifice plates are the most widely used type of flowmeter  with significant cost benefits especially in larger line sizes.

Target Flowmeters

Our range of target flowmeters provides reliable, accurate point of use steam metering.

Turbine Flowmeters

Turbine flowmeters deliver volumetric, mass and energy flow monitoring of gas, liquid or steam. It’s suitable for hot tapping, which means it can be installed and maintained under full flow conditions, without shutdown.

Ultrasonic Flowmeters

Ultrasonic flowmeters provide the benefits of non-fouling operation, easy clamp-on installation and no process down-time. 

Vortex Flowmeters

The innovative Spirax Sarco vortex flowmeter achieves energy and carbon savings, helping plant managers and operators meet cost and environmental targets.

Contact Us

We'll help find the right solution for you