Welcome to the Beta version of the Spirax Sarco website intended for final customer testing. During this beta phase, we will be fine tuning the website before the launch of the new website.

We use cookies to give you the best experience on our website. If you continue without changing your cookie settings, we assume that you consent to our use of cookies on this device. You can change your cookie settings at any time but if you do, you may lose some functionality on our website. More information can be found in our Privacy Policy.

Turbine Flowmeters

Benefits

Highly Accurate

Quick and Easy Installation

Overview

The Turbine flowmeters for steam, gases and liquids can be fitted directly into operational pipework using standard hot-tapping techniques, eliminating the need to disrupt production for installation.

Typical savings compared to full-bore flowmeters: 80% for the 600 mm (24") pipelines and - 50% for 250 mm (10") pipelines.

Suitable for installation and servicing under full flow conditions.

Delivers accurate measurements for excellent energy management. 

Outstanding for low flowrate and wide turndown applications. 

Process pressure. 

Product Brochure

language

English

reference number

SB-P198-06

Download

Download PDF

Technical Documentation

language

English

reference number

TI-P198-04

Download

Download PDF

Installation Documentation

language

English

reference number

IM-P198-05

Download

Download PDF

Contact us to find out more

We'll help find the right solution for you

(+254) 20 4443340