Debitmetre

Masthead background

Debitmetre pentru acuratete, viabilitate si versatilitate suprema. Adecvat pentru abur, cea mai mare parte din lichide si gaze.

Electromagnetic Flowmeters

Our ELM (electromagnetic) flowmeter allows users to accurately measure and monitor the flow rate of electrically conductive liquids such as impure water, pulps and pastes.

Computere, Monitoare si Transmitatoare

We offer a wide selection of computers, displays and transmitters to suit your application.

Debitmetre Gilflo

Variable area pipeline flowmeter with high turndown capability. Comes as spring loaded variable version and in-line variable area version.

Debitmetre cu Placa Perforata

Orifice plates are the most widely used type of flowmeter with significant cost benefits especially in larger line sizes.

Target Flowmeters

Our range of target flowmeters provides reliable, accurate point of use steam metering.

Turbine Flowmeters

Turbine flowmeters deliver volumetric, mass and energy flow monitoring of gas, liquid or steam. It’s suitable for hot tapping, which means it can be installed and maintained under full flow conditions, without shutdown.

Ultrasonic Flowmeters

Ultrasonic flowmeters provide the benefits of non-fouling operation, easy clamp-on installation and no process down-time.

Vortex Flowmeters

The innovative Spirax Sarco vortex flowmeter achieves energy and carbon savings, helping plant managers and operators meet cost and environmental targets.

Pentru mai multe informatii, va rugam sa ne contactati

We'll help find the right solution for you