Kontrol Vanaları

Masthead background

Benefits of Control Valves

Calipers

Hassas Kontrol

Multiple arrows icon

Geniş Ürün Yelpazesi

Dayanıklı Tasarım

Overview

Karmaşık üretim taleplerine uygun gelişmiş ve verimli teknolojiler sunan kontrol vanaları ve yardımıcı ekipmanlar. 
Bilgi ve tecrübe ile desteklenmiş mühendislik tasarımları 
On/off ve oransal kontrol için geniş ürün yelpazesi
Pnömatik ve Elektrikli kumanda alternatifleri.

Spira-trol Control Valve Maintenance

Ürün Broşürü

Doküman Dil Referans Numarası İndir
Controls and Instrumentation - An Introduction English SB-GCM-25 PDF'İ İNDİR
Spira-trol General service control valves English SB-S24-45 PDF'İ İNDİR

Teknik Doküman

Doküman Dil Referans Numarası İndir
Balanced and Multi-stage Trim Options for Spira-trol Two-port Control Valves English TI-S24-59 PDF'İ İNDİR
'C' Series Valve Options English TI-F12-23 PDF'İ İNDİR
'C' Series Valve Spares English TI-F12-22 PDF'İ İNDİR
CE43 1" (DN25) to 4" (DN100) Carbon Steel Cage Design, Two-Port Control Valves English TI-F12-21 PDF'İ İNDİR
CE43 5" (DN125) to 8" (DN200) Carbon Steel Cage Design, Two-Port Control Valve English TI-F12-24 PDF'İ İNDİR
DM Type Solenoid Valves for use with Piston Actuated Valves English TI-P373-04 PDF'İ İNDİR
PF51G Bronze Piston Actuated On / Off Valves English TI-P373-14 PDF'İ İNDİR
PF6 Stainless Steel Piston Actuated On / Off Valves English TI-P373-13 PDF'İ İNDİR
QLM and QLD Series Three-port Control Valves English TI-P359-14 PDF'İ İNDİR
Spira-trol Two-port Control Valves - EN Standard LE, LF and LL DN15 to DN100 and ASME Standard LEA, LFA and LLA 1/2" to 4" English TI-S24-70 PDF'İ İNDİR
Spira-trol Two-port Control Valves EN Standard JE, JF and JL DN15 to DN200 and ASME Standard JEA, JFA and JLA 1/2" to 8" English TI-S24-60 PDF'İ İNDİR
STERI-TROL Clean Service "S" series Two-port and Three-port Control Valves DN15 (1/2") to DN100 (4") English TI-P183-02 PDF'İ İNDİR
Temperature Control Ancillaries English TI-P033-01 PDF'İ İNDİR

Kurulum Dokümanı

Doküman Dil Referans Numarası İndir
QLM and QLD Series DN125 to DN200 Three Port Control Valves English IM-P359-15 PDF'İ İNDİR
QLM and QLD Series DN15 to DN100 Three Port Control Valves English IM-P359-01 PDF'İ İNDİR
Spiratrol EL5000 Series Electric Linear Actuators English IM-P321-06 PDF'İ İNDİR
Spira-trol K and L Series Two-port Control Valves English IM-S24-42 PDF'İ İNDİR
Spira-trol Two-port Control Valves EN Standard JE, JF and JL DN15 to DN200 and ASME Standard JEA, JFA and JLA 1/2" to 8" English IM-S24-61 PDF'İ İNDİR
STERI-TROL Aseptic Service 'S' Series Pneumatic Two-port Control Valves DN15 (½") to DN100 (4") English IM-P183-03 PDF'İ İNDİR
Type PF5 and PF6 Piston Actuated Valves English IM-P373-05 PDF'İ İNDİR

Daha fazla bilgi için bize ulaşın

Sizin için en doğru çözümü bulalım