Hiter Controls offers a complete range of control valves for the mining and steel industry, with high-performance equipment to perform consistently and efficiently in typically corrosive and erosive environments.
Our complete range of double and triple eccentricity butterfly valves, eccentric plug valves and segmented ball valves are made from special materials to withstand the heavy-duty services of the steel and mining industry, providing high durability even in the most critical conditions.
Hiter's globe valves provide excellent sensitivity, precise control, and easy adjustment, with significantly reduced weight and size.
The self-operated reducing valves, with precise adjustment, are designed to relieve and reduce pressure in lines of steam, water oil, air, gas and other liquids. They are used to regulate the pressure upstream or downstream of the valve and ensure its stability.
Versatile, with high-performance, used to actuate control valves with linear or rotary displacement in modulating or locking control systems. They can be diaphragm, piston or servomotor. They are generally supplied mounted on the valves, although they can also be supplied separately.
Hiter Controls offers a complete range of control valves for the mining and steel industry, with high-performance equipment to perform consistently and efficiently in typically corrosive and erosive environments. Our complete range of double and triple eccentricity butterfly valves, eccentric plug valves and segmented ball valves are made from special materials to withstand the heavy-duty services of the steel and mining industry, providing high durability even in the most critical conditions.
Hiter Controls es una empresa pionera en Brasil en el desarrollo de productos y soluciones de válvulas de control para los diversos sectores de producción, incluyendo vapor y energía. Es líder de mercado en Brasil en el suministro de soluciones para centrales energéticas en el sector del azúcar y el alcohol, y también tiene una fuerte presencia en centrales termoeléctricas convencionales.
Cuando se trata de válvulas de control, Hiter es el nombre más referencial en el mercado brasileño. Tenemos más de 50 años de experiencia en Brasil fabricando soluciones especiales de control, por lo que sabemos cómo ofrecer los mejores resultados a nuestros clientes.
Disponemos de una amplia gama de válvulas y actuadores fabricados en diversos materiales y con accesorios capaces de soportar las condiciones más duras.