Clean Steam Generator

for Food and Beverage manufacturers

Masthead background

Overview

Contaminated steam in direct contact with your food manufacturing process is a risk to product quality and food safety. If the only acceptable risk is 0% biological, chemical and physical contamination, then a dedicated clean steam supply is recommended. The CSG-FB is a clean steam generation system that supplies good quality dry steam to your food manufacturing process at all times.

Product features

  • Configurable to suit individual process requirements
  • Easy to maintain, with minimal tools required
  • Intelligent PLC with Spirax Sarco SIMS technology

Watch to find out how Spirax Sarco can help you guarantee product quality to protect your customers

Product range

Size:

CSG - FB - 020

nominal production capacity 200 kg/h (440 lbs/hr)*

CSG - FB - 050

nominal production capacity 500 kg/h (1002 lbs/hr)*

CSG - FB - 110

nominal production capacity 1100 kg/h (2425 lbs/hr)*

CSG - FB - 160

nominal production capacity 1600 kg/h (3527 lbs/hr)*

(*) max steam production at reference operating conditions: primary steam at 10 bar g (145 psi g), production at 5 bar g (73 psi g), feed water at 20 °C (68 °F).

Design Conditions

Primary side Design pressure 13 bar g
(188 psi g)
For a bespoke design contact Spirax Sarco
Design temperature 195.1 °C
(383 °F)
Secondary side
Design pressure
8 bar g
(116 psi g)
Design temperature
195.1 °C
(383 °F)
Safety valve set pressure
7 bar g
(101.5 psi g)
Feedwater
Design pressure
8 bar g
(116 psi g)
Design temperature
without pump
110 °C
(230 °F)
with pump 100 °C
(212 °F)


Maximum operating conditions


Without pump With pump 

Minimum ambient temperature: 0 °C
Designed for indoor installation only, protect from freezing.

Production

Clean saturated steam, up to 6 bar g/165.0 °C
(Clean saturated steam, up to 97 psi g/206 °F)

Primary side 

 Plant steam, up to 12 bar g/191.7 °C
(Plant steam, up to 174 psi g/345 °F)

Feedwater  P min. ≥ (P clean steam*1.1) + 0.5 bar g
(P min. ≥ (P clean steam*1.1) + 7.2 psi g)

Note, If pre-heater option selected, up to an additional 0.5 bar (7.2 psi) of feedwater pressure may be needed in excess of the calculation above depending upon system size and process conditions.
 Net positive suction head required
(see IM)
P-target. ≥ (P clean steam*1.1) + 1 bar g *
(P-target. ≥ (P clean steam*1.1) + 7.2 psi g)
*This pressure may need to be varied on commissioning, see IM.
Note, If pre-heater option selected, up to an additional 0.5 bar (7.2 psi) of feedwater pressure may be needed in excess of the calculation above depending upon system size and process conditions. 

Note: Feedwater is recommended to be demineralised or Reverse Osmosis quality to ensure high performance.

Product Brochure

Title

Is there a hidden ingredient in your food process

language

English

reference number

SB-CSG-FB

Download

Download PDF

Technical Documentation

Title

CSG-FB Clean steam generation system for Food & Beverage

language

English

reference number

TI-P664-01

Download

Download PDF

Installation Documentation

Title

CSG-FB Clean steam generation system for Food & Beverage

language

English

reference number

IM-P664-02

Download

Download PDF