STERI-TROL Clean Service Control Valve

Masthead background

Benefits of STERI-TROL Clean Service Control Valve

Cross

Reduce Contamination Risk

Calipers

Precise Control

Robust Design

Overview of STERI-TROL Clean Service Control Valve

The STERI-TROL is a pneumatically actuated 2-port angle pattern clean service control valve suitable for a wide range of applications in the pharmaceutical industry.

The self-draining crevice-free design incorporates high-performance FDA approved seals and a quick release body and bonnet.

The 3A's and EHEDG design is available with all industry standard connections plus materials and surface finish certification.

Technical Documentation

Title

STERI-TROL Clean Service "S" series Two-port and Three-port Control Valves DN15 (1/2") to DN100 (4")

language

English

reference number

TI-P183-02

Download

Download PDF

Installation Documentation

Title

STERI-TROL Aseptic Service 'S' Series Pneumatic Two-port Control Valves DN15 (½") to DN100 (4")

language

English

reference number

IM-P183-03

Download

Download PDF

Contact us to find out more

We'll help find the right solution for you