STERI-TROL Clean Service Control Valve

Masthead background

Benefits of STERI-TROL Clean Service Control Valve

Cross

Minska kontamineringsrisker

Calipers

Extremt noggrann reglering

Robust design

Overview of STERI-TROL Clean Service Control Valve

The STERI-TROL is a pneumatically actuated 2-port angle pattern clean service control valve suitable for a wide range of applications in the pharmaceutical industry.

The self-draining crevice-free design incorporates high-performance FDA approved seals and a quick release body and bonnet.

The 3A's and EHEDG design is available with all industry standard connections plus materials and surface finish certification.

Teknisk dokumentation

Titel

STERI-TROL Clean Service "S" series Two-port and Three-port Control Valves DN15 (1/2") to DN100 (4")

Språk

English

Referensnummer

TI-P183-02

Ladda ner

Download PDF

Installationsmanualer

Titel

STERI-TROL Aseptic Service 'S' Series Pneumatic Two-port Control Valves DN15 (½") to DN100 (4")

Språk

English

Referensnummer

IM-P183-03

Ladda ner

Download PDF

KONTAKTA OSS FÖR MER INFORMATION

Vi hjälper dig att hitta rätt lösning för Dig

LinkedIn logo